Philips StyliD Evo

The ultimate in retail flexibility and performance

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

With StyliD Evo, retailers can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a series of flexible and future-proof projectors. StyliD Evo projectors are easy to reconfigure with quick and easy optic upgrades that require no tools. They also support frequent changes in store layouts, as the StyliD Evo projector can be easily repositioned on the track or Maxos fusion backbone. Covering a wide range of lighting applications, from lower light levels in convenience formats to high-ceiling installations where very high light output is required, StyliD offers continuity for every retail concept. StyliD Evo can be mounted on 3C or DALI track (ST770T, ST780T), on Maxos fusion (ST770S, ST780S, ST770X), or into the ceiling with a semi-recessed version (ST770B). All StyliD Evo projectors with PerfectAccent reflectors are certified as a circular lighting product and offer multiple system integration and dimming options, including wired as well as wireless. For prolonged shelf life and better visual representation of food, reducing food waste and increasing sales, fresh food LED lighting recipes are available. Check out our Fashion and Food catalog pages to find out more about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne.

Benefits

  • Attract shoppers with more sparkle and superior eye comfort

  • Easy to reposition and upgrade for frequent store updates

Features

  • Easy optic replacement or upgrades that require no tools

  • Available with PerfectAccent high-efficacy reflectors

Applications

  • Convenience stores
  • Supermarkets & hypermarkets
  • Large Retail formats

Warning & Safety

  • All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using a front glass

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet StyliD Evo en_AA pdf 2.8 MB
Additional literature
EcoDesign document StyliD Evo Trunk pdf 1.2 MB
Additional literature
EcoDesign document StyliD Evo Track pdf 1.3 MB
Additional literature
EcoDesign document StyliD Evo Semi Recessed pdf 911.5 kB
Additional literature
EcoDesign document StyliD Evo MF pdf 920.0 kB
Install instructions
Mounting instructions StyliD Evo Compact RPO pdf 647.1 kB
Install instructions
Mounting instructions StyliD Evo Compact pdf 465.8 kB
Install instructions
Mounting instructions StyliD Evo Compact access pdf 324.1 kB
Install instructions
Mounting instructions StyliD Evo Perfo access pdf 335.3 kB
Install instructions
Mounting instructions StyliD Evo Compact RPO pdf 660.7 kB
Install instructions
Mounting instructions StyliD Evo Compact pdf 606.2 kB
Install instructions
Mounting instructions StyliD Evo Perfo pdf 813.9 kB
Install instructions
Mounting instructions StyliD Evo Compact pdf 591.7 kB
Install instructions
Mounting instructions StyliD Evo RPO accessories pdf 554.5 kB
Install instructions
Mounting instructions StyliD Evo Compact RPO pdf 513.7 kB
Install instructions
Mounting instructions StyliD Evo Perfo RPO pdf 597.5 kB
EcoDesign document
EcoDesign pdf 914.5 kB
EcoDesign document
EcoDesign pdf 1.3 MB
EcoDesign document
EcoDesign pdf 903.4 kB

Visuals

Family-Photographs-StyliD Evo
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-StyliD Evo
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-Philips-StyliD-Evo-Performance-ST780T-Ref-910505101435 pdf 1019.3 kB
Environmental product declaration
EPD-StyliD-Evo-Compact-ST770T-Ref-910771143342 pdf 1.1 MB