Philips StyliD Evo, Compact, Semi-recessed, 31 W, 3900 lm, 3000 K, CRI>90, Oval horizontal beam, White
ST770B LED39S/930 PSU-E OVL-H WH
Product Description
Compact, Semi-recessed, Aluminum, White, Power supply unit external (On/Off), 3900 lm, 31 W, 126 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Lamp family code
- LED39S [LED Module, system flux 3900 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle