Global - English

Philips GreenSpace Evo Projector, 3D printed, 33 W, 3600 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 30°, OptiAccent Lens, White

ST333T 35S/PW930 PSU FPO28 WH481

Product Description

Polycarbonate, White, 3-circuit power track, Power supply unit (On/Off), 3600 lm, 33 W, 109 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Beam angle 30°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104996
Full order code: 872016983887100

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104996 en_AA pdf 305.6 kB

Brochures

Install instructions
ST333T-GreenSpace-Evo-Projector-FPO-IM pdf 2.6 MB

Visuals

Product-Photographs-910505104996_EU
Multiple assets - Visuals
Product-Diagrams-910505104996_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 35S/PW930 PSU FPO28 WH481 IES
Revit file
ST333T 35S/PW930 PSU FPO28 WH481 910505104996 ZIP
Dialux
ULD File - ST333T 35S/PW930 PSU FPO28 WH481 ULD
Relux
ROLF File - ST333T 35S/PW930 PSU FPO28 WH481 ROLFZ
LDT
LDT File - ST333T 35S/PW930 PSU FPO28 WH481 LDT