Global - English

Philips GreenSpace Evo Projector, 3D printed, 22 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 24°, OptiAccent Lens, White

ST333T 27S/PW930 PSU FPO24 WH481

Product Description

Polycarbonate, White, 3-circuit power track, Power supply unit (On/Off), 2700 lm, 22 W, 123 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Beam angle 24°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104987
Full order code: 872016983878900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104987 en_AA pdf 377.8 kB

Brochures

Install instructions
ST333T-GreenSpace-Evo-Projector-FPO-IM pdf 2.6 MB

Visuals

Product-Photographs-910505104987_EU
Multiple assets
Product-Diagrams-910505104987_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 27S/PW930 PSU FPO24 WH481 IES
Revit file
Revit file - ST333TI - 910505104987 ZIP
Dialux
ULD File - ST333T 27S/PW930 PSU FPO24 WH481 ULD
Relux
ROLF File - ST333T 27S/PW930 PSU FPO24 WH481 ROLFZ
LDT
LDT File - ST333T 27S/PW930 PSU FPO24 WH481 LDT