Philips GreenSpace Evo Projector, 59 W, 8000 lm, 3000 K, Wide beam, White
ST333Y2 39S/830 PSU WB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 8000 lm, 59 W, 136 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years