Global - English

Philips GreenSpace Evo Projector, 28 W, 3700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Rectangular beam, Black

ST333T 39S/PW930 PSU HRCT BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 3700 lm, 28 W, 132 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Rectangular beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104611
Full order code: 872016959098400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104611 en_AA pdf 321.8 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104611_EU
Multiple assets - Visuals
Product-Diagrams-910505104611_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 39S/PW930 PSU HRCT BK482 IES
Revit file
ST333T 39S/PW930 PSU HRCT BK482 910505104611 ZIP
Dialux
ULD File - ST333T 39S/PW930 PSU HRCT BK482 ULD
Relux
ROLF File - ST333T 39S/PW930 PSU HRCT BK482 ROLFZ
LDT
LDT File - ST333T 39S/PW930 PSU HRCT BK482 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB