Global - English

Philips GreenSpace Evo Projector, 30 W, 4000 lm, 3000 K, DALI, Interact Ready, Wide beam, White

ST333T 39S/830 DIA-VLC WB WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready visual light communicaton enabled, 4000 lm, 30 W, 133 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104610
Full order code: 872016959097700

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104610 en_AA pdf 365.8 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104610_EU
Multiple assets - Visuals
Product-Diagrams-910505104610_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 39S/830 DIA-VLC WB WH481 IES
Revit file
ST333T 39S/830 DIA-VLC WB WH481 910505104610 ZIP
Dialux
ULD File - ST333T 39S/830 DIA-VLC WB WH481 ULD
Relux
ROLF File - ST333T 39S/830 DIA-VLC WB WH481 ROLFZ
LDT
LDT File - ST333T 39S/830 DIA-VLC WB WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB