Global - English

Philips GreenSpace Evo Projector, 28.5 W, 2700 lm, 2200 K, Wireless, Interact Ready, Medium beam, White

ST333T 27S/ROSE WIA MB FG WH481

Product Description

Polycarbonate, White, Wireless driver Interact System ready, 2700 lm, 28.5 W, 94.5 lm/W, 2200 K, (0.457,0.385), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104607
Full order code: 872016959094600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104607 en_AA pdf 372.5 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104607_EU
Multiple assets
Product-Diagrams-910505104607_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 27S/ROSE WIA MB FG WH481 IES
Revit file
Revit file - ST333TI - 910505104607 ZIP
Dialux
ULD File - ST333T 27S/ROSE WIA MB FG WH481 ULD
Relux
ROLF File - ST333T 27S/ROSE WIA MB FG WH481 ROLFZ
LDT
LDT File - ST333T 27S/ROSE WIA MB FG WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB