Global - English

Philips GreenSpace Evo Projector, 26.5 W, 2400 lm, 3000 K, DALI, Interact Ready, Medium beam, White

ST333T 27S/FMT DIA MB FG WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 2400 lm, 26.5 W, 90.5 lm/W, 3000 K, (0.457,0.385), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104606
Full order code: 872016959093900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104606 en_AA pdf 344.2 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104606_EU
Multiple assets
Product-Diagrams-910505104606_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 27S/FMT DIA MB FG WH481 IES
Revit file
Revit file - ST333TI - 910505104606 ZIP
Dialux
ULD File - ST333T 27S/FMT DIA MB FG WH481 ULD
Relux
ROLF File - ST333T 27S/FMT DIA MB FG WH481 ROLFZ
LDT
LDT File - ST333T 27S/FMT DIA MB FG WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB