Global - English

Philips GreenSpace Evo Projector, 23.5 W, 2600 lm, 2700 K, DALI, Interact Ready, Medium beam, White

ST333T 27S/CH DIA MB FG WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 2600 lm, 23.5 W, 111 lm/W, 2700 K, (0.458, 0.410), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104605
Full order code: 872016959092200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104605 en_AA pdf 365.8 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104605_EU
Multiple assets - Visuals
Product-Diagrams-910505104605_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 27S/CH DIA MB FG WH481 IES
Revit file
ST333T 27S/CH DIA MB FG WH481 910505104605 ZIP
Dialux
ULD File - ST333T 27S/CH DIA MB FG WH481 ULD
Relux
ROLF File - ST333T 27S/CH DIA MB FG WH481 ROLFZ
LDT
LDT File - ST333T 27S/CH DIA MB FG WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB