Philips GreenSpace Evo Projector, 21 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Rectangular beam, Black
ST333T 27S/PW930 PSU HRCT BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 2700 lm, 21 W, 129 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Rectangular beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle