Philips GreenSpace Evo Projector, 21 W, 2800 lm, 2700 K, Wide beam, White
ST333T 27S/827 PSU WB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 2800 lm, 21 W, 133 lm/W, 2700 K, (0.458, 0.410), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle