Global - English

Philips GreenSpace Evo Projector, 17.8 W, 2200 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Black

ST333T 20S/PW930 PSU HNB BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 2200 lm, 17.8 W, 124 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104595
Full order code: 872016959083000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104595 en_AA pdf 320.5 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104595_EU
Multiple assets - Visuals
Product-Diagrams-910505104595_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 20S/PW930 PSU HNB BK482 IES
Revit file
ST333T 20S/PW930 PSU HNB BK482 910505104595 ZIP
Dialux
ULD File - ST333T 20S/PW930 PSU HNB BK482 ULD
Relux
ROLF File - ST333T 20S/PW930 PSU HNB BK482 ROLFZ
LDT
LDT File - ST333T 20S/PW930 PSU HNB BK482 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB