Philips Essential Smartbright Projector Gen 2

Safe & Reliable

Products

ST033T G2 LED5/930 7W I WB WH GM
ST033T G2 LED5/930 7W I WB WH GM
911401831487
ST033T G2 LED5/940 7W I WB WH GM
ST033T G2 LED5/940 7W I WB WH GM
911401831587
ST033T G2 LED5/930 7W I WB BK GM
ST033T G2 LED5/930 7W I WB BK GM
911401831687
ST033T G2 LED5/940 7W I WB BK GM
ST033T G2 LED5/940 7W I WB BK GM
911401831787
ST033T G2 LED8/930 10W I MB WH GM
ST033T G2 LED8/930 10W I MB WH GM
911401831887
ST033T G2 LED8/930 10W I WB WH GM
ST033T G2 LED8/930 10W I WB WH GM
911401831987
ST033T G2 LED8/940 10W I MB WH GM
ST033T G2 LED8/940 10W I MB WH GM
911401832087
ST033T G2 LED8/940 10W I WB WH GM
ST033T G2 LED8/940 10W I WB WH GM
911401832187

Product family information

Description

Essential SmartBright Projector ST033T is a value for money product designed for Mass market trade. It is designed to replace halogen and CDM-standard-based projectors for retail and hospitality applications. This track based luminaire supports retailers to let their products stand out, or highlight certain objects. The clean and contemporary design with integrated driver, and choice in 24 or 36 degree beam angle makes the Essential SmartBright Projector relevant to many applications. The choice of 2 colors in White and Black helps the Retailer to choose products best suited to blend into the Store Environment. Compared to it’s predecessor, it is not only cost effective, but also a more sleek and lighter product design. The product family includes 1M and 2M Track in Black and white color with I and L connector to support various applications.

Benefits

  • Reduced operating costs thanks to energy savings and longer lifetime, compared to conventional CDM-standard-based projectors

  • Value for Money product for Mass market retail applications

Features

  • Unobtrusive design in white or black finish

  • 24 and 36 degree beam angle with Lumen output ranging from 800-2500 Lm.

Applications

  • Fashion
  • Retail
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential Smartbright Projector Gen 2 en_AA pdf 532.8 kB

Visuals

Family-Photographs-Essential Smartbright Projector Gen 2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential Smartbright Projector Gen 2
Multiple assets - Software Plugins