Philips Urban Linear

Modern Luminaire for Modern Canopies: A New Age Linear Canopy Luminaire

Products

BY500B LED88S-865 PSU W7L240 OD SI S2
BY500B LED88S-865 PSU W7L240 OD SI S2
919515815385
BY500B LED88S-857 PSU W7L240 OD SI S2
BY500B LED88S-857 PSU W7L240 OD SI S2
919515815386
BY500B LED88S-865 PSU W7L240 OD WH S2
BY500B LED88S-865 PSU W7L240 OD WH S2
919515815428
BY500B LED88S-857 PSU W7L240 OD WH S2
BY500B LED88S-857 PSU W7L240 OD WH S2
919515815429

Product family information

Description

Canopy Lighting has taken a new wave as canopies have become integrated part to every architecture design. Today, canopies have extended from Petrol stations to Malls, food courts, metro station, building entrances and more. A Linear canopy solution which illuminates the areas under canopies uniformly and also creates new a brand identify along with breaking the monotony of Petro station lighting. This luminaire which will help Petro stations to standout on highways along with reliability of Philips brand offered in professional specifications which makes the Product robust in the industrial, easy to install and maintain. Less maintenance in the longer run, resulting in an attractive Total Cost of Ownership.

Benefits

  • Linear light for new look and feel of Canopy lighting

  • Robust construction for Semi open environment: IP66 and IK08

Features

  • Extruded Aluminum housing

  • PC diffuser

Applications

  • Petrol stations
  • Airports
  • Industrial Canopies
  • Double Height Lobbies
  • Railways stations

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Urban Linear en_AA pdf 289.4 kB

Visuals

Family-Photographs-Urban Linear
Multiple assets - Visuals