Philips SmartBright Lumen & Colour Select Highbay

SmartBright Lumen & Colour Select Highbay – Trusted performance. Everyday.

Products

Product family information

Description

The SmartBright Lumen and Colour Selectable Highbay delivers unparalleled flexibility for a wide range of applications. Colour selectable (4000K/4500K/5000K) and lumen selectable from 15K to 28K lumens in the one handy package makes this the only highbay you need for almost any application. An optional motion sensor adds strong energy saving credentials.

Benefits

  • High efficacy maximum energy saving

  • Robust and reliable

Features

  • High Efficiency, up to 140lm/W

  • Robust design, diecast housing, IP65 & IK07

Applications

  • Warehouses
  • Distribution Centres
  • General Manufacturing Centres
  • Exhibition Halls
  • High Ceiling Applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Lumen & Colour Select Highbay en_AA pdf 648.4 kB

Visuals

Family-Photographs-SmartBright Lumen & Colour Select Highbay
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Lumen & Colour Select Highbay
Multiple assets - Software Plugins