Philips GreenUp Highbay linear G3

GreenUp Highbay linear G3: Economical and reliable highbay luminaires

Products

BY493P LED160/NW PSU WB CN
BY493P LED160/NW PSU WB CN
911401674108
BY493P LED160/CW PSU WB CN
BY493P LED160/CW PSU WB CN
911401674208
BY493P LED200/NW PSU WB CN
BY493P LED200/NW PSU WB CN
911401674308
BY493P LED200/CW PSU WB CN
BY493P LED200/CW PSU WB CN
911401674408

Product family information

Description

Philips GreenUp Highbay linear G3 provides the optimal balance between efficient performance and economical price. The latest generation of this luminaire family covers key runner product ranges and includes the option of both on-off and EcoSet versions. Competitive specifications, low maintenance and long-term quality and reliability, make GreenUp Highbay linear G3 a brighter choice for warehouse and logistic center applications that require economical and reliable highbay luminaires.

Benefits

  • Efficient illumination for industry applications

  • Excellent energy savings

Features

  • ~130 lm/W system efficacy

  • 50,000 hours lifetime @Ta 25⁰C

Applications

  • Warehouses
  • Logistic center
  • Other high ceiling indoor applications

Warning & Safety

  • The product is IPX0 and as such is not protected against water ingress. We strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and product warranty will become void.

Specifications

  • Mounting type
    suspended
  • Operating Temperature range
    -20 to +45 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Dimming
    PSU
  • Material
    Housing: Steel
  • Main color of the luminaire
    RAL9006
  • Lumen maintenance at median useful life 50.000h
    L70
  • Flicker / Pst / SVM
    <4%
  • Luminous flux
    16000lm 20000lm
  • Luminaire efficacy
    130lm/W
  • Correlated color temperature - CCT
    4000K 6000K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Optical cover/lens material
    Diffuser
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP40
  • Light source replaceable
    No
  • Driver replaceable
    Yes
  • Installation
    Suspension

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Highbay linear G3 en_AA pdf 202.1 kB
Install instructions
GreenUp Highbay linear G3 pdf 2.1 MB
Install instructions
GreenUp Highbay linear G3 pdf 449.4 kB

Visuals

Family-Photographs-GreenUp Highbay linear G3
Multiple assets - Visuals
Revit file
GreenUp_Highbay_linear_G3_BY493P-RFA rfa 560.0 kB

Photometry and Lighting design

Family-IES-GreenUp Highbay linear G3
Multiple assets - Software Plugins
Family IES collection
GreenUp Highbay linear G3 BY493P zip 24.9 kB