Philips Greenbay BY400V

Versalite , Robust and Energy Efficient for undercanopies, factory sheds, shopfloors. Suitable for high temperature ( 55degree) and acidic enviroments

Products

Product family information

Description

GreenBay is an integrally designed, versatile lighting solution from Philips to address lighting application requirements within industrial spaces. From under canopies to truss mounted medium bay luminaires, GreenBay can be used in variety of recessed , surface or suspended mounted applications.

Benefits

  • Can be used as surface, recessed, Suspended mounted indstrial luminire with mounting accessories

  • Ideal for rough industry environments

Features

  • Long life of 50000 hours

  • Ingress Protection-IP65

Applications

  • Industry
  • Ware House
  • Canopy Lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Greenbay BY400V en_AA pdf 458.4 kB

Visuals

Family-Photographs-Greenbay BY400V
Multiple assets - Visuals