Philips DuraLED Elite

Efficiency at its Finest, Maximize Savings

Products

Product family information

Description

In an age where sustainability, high performance/productivity standards and building unique identities are the top priorities for businesses, DuraLED Elite is a Best-in -class low bay solution that provides an unmatched low bay lighting solution for a Industries in wide range of applications like Boiler Areas, Closed conveyor belts ,utility areas, maintenance platforms, rolling mills etc.DuraLED Elite not only guarantees assured performance but also fits stylishly into diverse design plans. Apart from the unique look and feel, it offers best in class system efficacy, superior light quality and glare control to provide the users with nothing less than the best in the industry

Benefits

  • Best in class efficacy of 150 lm/W and Quality lighting leads to lowering total cost of opportunity.

  • High quality material and design leads to longer life class for luminaire

Features

  • Ingress Protection -IP66

  • Impact Resistance IK07

Applications

  • Manufacturing
  • Parking Garages
  • Rolling Mills
  • Conveyor belts
  • Boiler Areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DuraLED Elite en_AA pdf 468.3 kB

Visuals

Family-Photographs-DuraLED Elite
Multiple assets - Visuals