Philips Bright Star BVS211/BVS221

Create comfort and efficient for your badminton courts

Products

BVS211 LED104/840 80W 220-240V GC
BVS211 LED104/840 80W 220-240V GC
911401902474
BVS211 LED156/840 120W 220-240V GC
BVS211 LED156/840 120W 220-240V GC
911401902475
BVS211 LED195/840 150W 220-240V GC
BVS211 LED195/840 150W 220-240V GC
911401902476
BVS211 LED104/857 80W 220-240V GC
BVS211 LED104/857 80W 220-240V GC
911401902477
BVS211 LED156/857 120W 220-240V GC
BVS211 LED156/857 120W 220-240V GC
911401902478
BVS211 LED195/857 150W 220-240V GC
BVS211 LED195/857 150W 220-240V GC
911401902479
BVS221 LED104/840 80W 220-240V GC
BVS221 LED104/840 80W 220-240V GC
911401902480
BVS221 LED156/840 120W 220-240V GC
BVS221 LED156/840 120W 220-240V GC
911401902481

Product family information

Description

Philips Bright Star is a linear lighting solution designed specifically for indoor recreational sports venues, providing bright, anti-glare, and energy-efficient white light to enhance visibility and visual comfort for facilities such as badminton courts. Featuring a sleek, streamlined design, Bright Star provides clean, continuous illumination ideal for court lighting. Its one-piece stamped steel backplate guarantees structural strength, while the front optical design effectively controls glare in the direction of movement—perfectly balancing aesthetics and performance. With versatile installation options—including wall mount, suspension, and V-type dual-hanging adjustable-angle accessories—Bright Star offers flexible deployment to meet diverse lighting needs. This high-performance linear luminaire combines modern design, reliability, and superior lighting quality for an engaging indoor recreational sports experience.

Benefits

  • Linear illumination for ClassI/II/III Standard badminton courts

  • Excellent anti-glare control in the direction of movement

Features

  • Two types of anti-glare control: louver or micro-prism lens

  • Flicker free

Applications

  • Indoor recreational sports venues
  • Badminton courts

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Bright Star BVS211/BVS221 en_AA pdf 836.0 kB
Install instructions
BrightStar Linear Sport light pdf 4.0 MB
Brochure
BrightStar Linear Sport light pdf 1.4 MB

Visuals

Family-Photographs-Bright Star BVS211/BVS221
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Bright Star BVS211/BVS221
Multiple assets - Software Plugins