Philips StoreFlux gen3 rim

StoreFlux - Powerful LED accent lighting delivered in style

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

With StoreFlux, retailers can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a refined and neutral product design that nicely blends in store architecture. The StoreFlux gridlight can be equipped with up to three LED modules with PerfectAccent reflector system to deliver top-quality accent lighting that makes your shop and merchandise look great. StoreFlux, next to long service liftetime, also offers tool-free reflector replacement and easy access to driver for hassle free maintenance.

Benefits

  • More sparkle and enhanced shopper eye comfort with PerfectAccent optics

  • Best-in-class efficacy to reduce carbon footprint and save on energy use

Features

  • Strong accent effect with up to 3900 lm

  • Available with PerfectAccent high-efficacy reflectors

Applications

  • Fashion
  • Retail
  • Hospitality
  • Food and Large Retailers

Warning & Safety

  • The luminaire should be mounted outside of arm's reach.Manipulating the product when hot is only possible with an insulated glove

  • The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements

Downloads

Leaflets

Family leaflet
Localized commercial leaflet StoreFlux gen3 rim en_AA pdf 1.2 MB

Visuals

Family-Photographs-StoreFlux gen3 rim
Multiple assets - Visuals
Revit file
StoreFlux gen3 rim zip 1.8 MB

Photometry and Lighting design

Family-IES-StoreFlux gen3 rim
Multiple assets - Software Plugins
Family IES collection
StoreFlux3-PerfectAccent-Photometry-IES zip 13.1 kB