Product Description
Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready external, 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434,0.403)<2, CRI>80, UGR19, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole