Philips GreenSpace, 3D printed, 13.4 W, D200 mm, 1950 lm, 3000 K, High-gloss reflector, Clear, IP20

DN510B 20S/830 PSU-E C WH

Product Description

D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 1950 lm, 13.4 W, 146 lm/W, 3000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104973
Full order code: 872016983864200

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104973 en_AA pdf 325.3 kB

Brochures

Install instructions
GreenSpace DN500B-DN510B Installation Instructions pdf 1.2 MB

Visuals

Product-Photographs-910505104973_EU
Multiple assets - Visuals
Product-Diagrams-910505104973_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN510B 20S/830 PSU-E C WH IES
Revit file
DN510B 20S/830 PSU-E C WH 910505104973 ZIP
Dialux
ULD File - DN510B 20S/830 PSU-E C WH ULD
Relux
ROLF File - DN510B 20S/830 PSU-E C WH ROLFZ
LDT
LDT File - DN510B 20S/830 PSU-E C WH LDT

Other

Environmental product declaration
Environmental Product Declaration o GreenSpace downlight pdf 1.3 MB