Global - English

Philips GreenSpace G6

GreenSpace G6: Low energy LED downlights with high visual comfort

Products

Product family information

Description

Philips GreenSpace G6 builds on the GreenSpace family’s reputation for superb performance, extremely low energy use, and high visual comfort. This next generation of reliable LED downlights comes in a highly-compact design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. GreenSpace G6 is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 600 to 3,550 lumen, with the option to choose fixed, dimmable, or Interact Ready variants. This makes GreenSpace G6 the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.

Benefits

  • Energy-efficient LED

  • Compact design

Features

  • High system efficacy - average 120 lm/W

  • Deep recessed architecture with increased reflector depth

Applications

  • Offices
  • retail
  • Hospitality
  • other potential indoor open areas

Specifications

  • Lumen maintenance at median useful life 50.000h
    Recessed
  • Operating Temperature range
    -20°C to +40°C
  • Operating Temperature range
    LED module
  • Light Source
    220-240V / 50-60Hz
  • Light Source
    flying cable
  • Dimming
    PSU: non-dimmablePSD: Dimmable via Dali protocolWIA: Wireless control
  • Mains Voltage
    DALI/1-10V/ WIA
  • Overall diameter
    Housing: Die-cat Aluminium Reflector: Plastic
  • Ingress protection
    Black heat sink
  • Lumen maintenance at median useful life 50.000h
    L80
  • Mains connection
    MD<3.2% PST<=0.5 SVM<=1
  • Mains Voltage
    4inch: 650lm-800lm, 1100lm-1150lm, 1270-1350lm 6inch: 1150-1200lm, 1700-1800lm, 1860-2000lm 8inch: 1650-1760lm, 2250-2400lm, 3450-3550lm
  • Mains Voltage
    4inch: 5.8W - 12W 6inch: 9.8W - 16.6W 8inch: 14.2W - 29.3W
  • Overall diameter
    PSU: 105-124lm/W @840 PSD/WIA: 100-122lm/W @840
  • Correlated color temperature - CCT
    3000K, 4000K, 6500
  • Color Rendering index - CRI
    80, 90
  • Risk Group
    RG1
  • Beam angle
    4inch - WH reflector - 78degree 6inch - WH reflector - 82degree 8inch - WH reflector - 83degree 4/6/8inch - Aluminizing reflector - 60degree
  • Reflector material
    WH: Plastic AL: Aluminum coated
  • Optic
    White (WH) UGR 23-26 (NOC) based on lumen output. Aluminizing (AL) UGR<19 (OC)
  • Lumen maintenance at median useful life 50.000h
    Class II
  • Mechanical impact protection
    IK03
  • UGR
    IP20 / IP54 (light exit window)
  • Overall diameter
    4inch: D100 6inch: D150 8inch: D200
  • Material
    4inch: 69mm 6inch: 82mm 8inch: 105mm
  • Mechanical impact protection
    AL coating reflector: UGR19 WH reflector: UGR 23-26
  • Flicker / Pst / SVM
    recessed Fixation by means of spring fasteners

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace G6 en_AA pdf 947.4 kB
Install instructions
GreenSpace G6 pdf 725.0 kB

Visuals

Family-Photographs-GreenSpace G6
Multiple assets - Visuals
Revit file
GreenSpace G6 Revit zip 1.5 MB

Photometry and Lighting design

Family-IES-GreenSpace G6
Multiple assets - Software Plugins
Family IES collection
GreenSpace G6 zip 291.7 kB
Family IES collection
GreenSpace G6 zip 161.2 kB