Philips CoreLine Downlight, 19 W, D200 mm, 2000 lm, 3000 K, White reflector, Frosted, IP20

DN140B LED20S/830 PSU WR PI6

Product Description

D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit (On/Off), 2000 lm, 19 W, 105 lm/W, 3000 K, (0.435,0.404) SDCM≦5, White reflector, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 6-pole

Order code: 911401631405
Full order code: 871016332584200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401631405 en_AA pdf 277.3 kB

Brochures

Install instructions
Coreline Downlight DN140B Installation Instruction pdf 9.5 MB

Visuals

Product-Photographs-911401631405_EU
Multiple assets - Visuals
Product-Diagrams-911401631405_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN140B LED20S/830 PSU WR PI6 IES 1.1 kB
Dialux
ULD File - DN140B LED20S/830 PSU WR PI6 ULD 32.0 kB
Relux
ROLF File - DN140B LED20S/830 PSU WR PI6 ROLF 1.9 kB
LDT
LDT File - DN140B LED20S/830 PSU WR PI6 LDT 929 B