Philips LuxSpace Mini, recessed

LuxSpace Mini, recessed – high efficiency, visual comfort and a stylish design

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Customers are looking to optimize all their resources, and that means not just their running costs (energy, etc.) but also user costs where they see much bigger impact on return. Therefore, LuxSpace is designed to provide the perfect combination of efficiency, visual comfort and design, without compromising on lighting performance (color rendering and light distribution). It offers a wide choice of options for creating the desired ambience to support user comfort, no matter the application is.

Benefits

  • Best-in-class efficacy with up to 150lm/W

  • Creates a gentle, natural light, ensuring visual comfort

Features

  • Mini version for recessed with 150mm cut-out diameter (DN560B/DN561B)

  • Choice of four optics: high-gloss, facetted, matt and white

Applications

  • Offices
  • Retail
  • Hospitals and Care Centers
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LuxSpace Mini, recessed en_AA pdf 390.8 kB
EcoDesign document
EcoDesign pdf 532.4 kB
EcoDesign document
EcoDesign pdf 674.3 kB

Visuals

Family-Photographs-LuxSpace Mini, recessed
Multiple assets - Visuals
Revit file
LuxSpace Mini, recessed zip 4.8 MB

Photometry and Lighting design

Family-IES-LuxSpace Mini, recessed
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips LuxSpace2 Mini Deep recessed DN561B Ref 910771146981.pdf pdf 616.6 kB
Environmental product declaration
EPD Philips LuxSpace2 Mini Deep recessed DN561B Ref 910505100920.pdf pdf 663.0 kB
Environmental product declaration
EPD Philips LuxSpace2 Mini Low height recessed DN560B Ref 910505100916.pdf pdf 663.1 kB