Philips Greenup Slim Downlight

The ultra-thin downlight for general lighting applications with limited build-in height

Products

Product family information

Description

Greenup Slim downlight is ultra-thin product for general lighting applications with limited build-in height, which is suitable for a series of Lighting applications in Office, Retail and General Area Lighting. Available in a wide variety of lumen packs, cut out size, color temp and dimming option (ETO approach).

Benefits

  • Compact design for better integration with the building

  • Comfortable light with high efficiency

Features

  • Lumen package: 600lm, 1000lm, 1500lm, 2100lm

  • Cut out size: 3”, 5”, 6”, 8”

Applications

  • Office Building
  • Retail
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Greenup Slim Downlight en_AA pdf 220.3 kB

Visuals

Family-Photographs-Greenup Slim Downlight
Multiple assets - Visuals