Philips OneEase, Batten, High efficiency, 110 W, 20000 lm, 4000 K, CRI>80, Wireless, Clear, IP23

BN510C 200S/840 HE SIA L1900 WB IA4 PI5T

New

Product Description

Batten, Aluminum, Aluminum, Sensor ready driver Interact System ready, 20000 lm, 110 W, 182 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>80, Wide beam, Clear, Polycarbonate, IP23 | Finger-protected, rain/spray-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, SC | Safety cable

Order code: 910925871905
Full order code: 872110345918300

Specifications

Lamp family code
200S [LED module, system flux 20000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871905 en_AA pdf 454.3 kB

Brochures

Install instructions
BN510C OneEase mounting instructions pdf 2.0 MB

Visuals

Product-Photographs-910925871905_EU
Multiple assets - Visuals
Product-Diagrams-910925871905_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN510C 200S/840 HE SIA L1900 WB IA4 PI5T IES
Revit file
BN510C 200S/840 HE SIA L1900 WB IA4 PI5T 910925871905 ZIP
Dialux
ULD File - BN510C 200S/840 HE SIA L1900 WB IA4 PI5T ULD
Relux
ROLF File - BN510C 200S/840 HE SIA L1900 WB IA4 PI5T ROLFZ
LDT
LDT File - BN510C 200S/840 HE SIA L1900 WB IA4 PI5T LDT

Other

Environmental product declaration
BN510C OneEase L1900 EPD pdf 1006.7 kB