Philips OneEase, Batten, 34 W, 5500 lm, 4000 K, CRI>80, DALI, Clear, IP23

BN510C 55S/840 DIA L1200 WB PI7 TW3

New

Product Description

Batten, Aluminum, Aluminum, Dali dimming Interact System ready, 5500 lm, 34 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>80, Wide beam, Clear, Polycarbonate, IP23 | Finger-protected, rain/spray-proof, IK06 | 1 J, Safety class I, Push-in connector 7-pole, SC | Safety cable

Order code: 910925871879
Full order code: 872110345893300

Specifications

Lamp family code
LED55 [LED module 5500 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871879 en_AA pdf 274.8 kB

Brochures

Install instructions
BN510C OneEase mounting instructions pdf 2.0 MB

Visuals

Product-Photographs-910925871879_EU
Multiple assets - Visuals
Product-Diagrams-910925871879_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN510C 55S/840 DIA L1200 WB PI7 TW3 IES
Revit file
BN510C 55S/840 DIA L1200 WB PI7 TW3 910925871879 ZIP
Dialux
ULD File - BN510C 55S/840 DIA L1200 WB PI7 TW3 ULD
Relux
ROLF File - BN510C 55S/840 DIA L1200 WB PI7 TW3 ROLFZ
LDT
LDT File - BN510C 55S/840 DIA L1200 WB PI7 TW3 LDT

Other

Environmental product declaration
BN510C OneEase L1200 EPD pdf 1.2 MB