Philips OneEase BN510C, 34 W, 5500 lm, 4000 K, CRI>80, Clear, IP23
BN510C 55S/840 PSU L1500 WB PI5 TW3
New
Product Description
Aluminum, Aluminum, Driver, 5500 lm, 34 W, 162 lm/W, 4000 K, 0,38, CRI>80, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole, SC | Safety cable
Specifications
- Lamp family code
- LED55 [LED module 5500 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Value ladder
- Specification
- Warranty period
- 5 years