Philips Magnetic Sys, 7.5 W, 650 lm, 4000 K, Facetted reflector with beam angle 24°, Black

Mag Suspend Spotlight 7.5W 650lm 40K 24D

Product Description

Metal–Plastic, Black, Power supply unit external, 650 lm, 7.5 W, 86 lm/W, 4000 K, (0.3843, 0.3819) 5SDCM, Facetted reflector with beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class III

Order code: 929003314810
Full order code: 692234198177700

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003314810 en_AA pdf 177.8 kB

Visuals

Product-Photographs-929003314810_EU
Multiple assets - Visuals
Product-Diagrams-929003314810_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Mag Suspend Spotlight 7.5W 650lm 40K 24D ies 2.3 kB