Philips Deep Recessed Spotlight, 1080 lm, 3000 K, Beam angle 36°, White

RS350 G2 RC Sq L55 2*7W 30K 36D 2H

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 1080 lm, 77 lm/W, 3000 K, ((, 0.4369,, 0.404)) 5SDCM, Beam angle 36°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003222710
Full order code: 694783048475100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Switching Cycle
15,000
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003222710 en_AA pdf 552.7 kB

Visuals

Product-Photographs-929003222710_EU
Multiple assets - Visuals
Product-Diagrams-929003222710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS350 G2 RC Sq L55 2*7W 30K 36D 2H ies 2.3 kB