Philips Standard Life PS

Standard Life Incandescent PS Base Lamps

Products

300M/CL
920140736305

Product family information

Description

Standard Life Incandescent, vacuum or gas-filled lamp has a crystal clear bulb and a completely visible filament, so the brightness of the light is not 'softened.' It imparts a sparkling radiance to larger luminaires and wall brackets with textured or satin-etched glass adn cut crystal. It is the appropriate lalmp for large luminaires with clear glass bowls, mounted indoors or outdoors. It is recommended in all such cases where brilliance and sparkle are more important than the avoidance of glare. These lamps are also used for indirect lighting in closed luminaires.

Benefits

  • Imparts a sparkling radiance to larger luminaires.

Features

  • Single coil or coiled-coil filament.

  • Crystal clear bulbfor brilliance and sparkle.

Applications

  • Suited for a wide range of applications in areas surrounding homes, public buildings, retail outlets, factories, warehouses and outdoor factory yards.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Standard Life PS en_AA pdf 159.0 kB

Visuals

Family-Photographs-Standard Life PS
Multiple assets - Visuals