Philips Reflector Infrared BR40,PAR38

Incandescent Infrared Reflector Flood

Products

Product family information

Description

Philips Family of Specialty Incandescents provide the perfect light for dramatic accents and display lighting as well as general lighting in a variety of applications. Philips Infrared lamps are suited for heating and drying in industrial and commercial aplications. These incandescent, gas-filled infrared heat lamps come up to full temperature almost immediately, eliminating costly warm-up time. Highly efficient heat generators that produce a minimum of light rays and a high amount of infrared radiation. The BR40 lamp provides a built-in reflector for radiant energy control.

Benefits

  • No warm-up time required.

  • Decreased heat loss.

Features

  • Instantaneous heat

  • Radiated heat only warms object to be heated

Applications

  • Ideal for bathroom recessed fixtures and commercial and industrial applications.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Reflector Infrared BR40,PAR38 en_AA pdf 281.9 kB

Visuals

Family-Photographs-Reflector Infrared BR40,PAR38
Multiple assets - Visuals