Philips Rough / Vibration Service

Rough Service Incandescent Lamps

Products

50A/2P/RS 12/2 PK
925278036104
100A/2P/RS 12/2
925283534304

Product family information

Description

Philips Family of Specialty Incandescents provide the perfect light for dramatic accents and display lighting as well as general lighting in a variety of applications.Rough Service incandescent lamps have an exceptionally strong filament for which a special filament wire is used, which makes these lamps extremely suitable for places where shocks, bumps and vibrations frequently occur. The clear version, with its completely visible filament, is a brilliant light source, whereas the inside-frosted lamp is used wherever well diffused light is required.

Benefits

  • An exceptionally strong filament resists shocks, bumps and vibrations.

Features

  • Rugged design resists vibration.

  • Incandescent, vacuum or gas-filled lamp with clear or inside-frosted bulb.

Applications

  • IdeaI for use in worklights and other fixtures subject to rough handling. Suited for Ships, engine rooms, mines, elevators public transport buses and trains and other industrial applications.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Rough / Vibration Service en_AA pdf 168.2 kB

Visuals

Family-Photographs-Rough / Vibration Service
Multiple assets - Visuals