Global - English

Philips Ceramalux Instant Restrike

Energy efficiency and long life

Products

C250S50/2 1/12PK
928601145501
C100S54/2 1/12PK
928601145701

Product family information

Description

Dual arc-tube delivers 40,000 hour rated average life as compared to 24,000 hour rated average life for standards HPS lamps. Ideal for industrial applications, warehouses, post top applications and parking lots.

Benefits

  • Rated Average Life 24,000+ Hours*

  • For applications where instant restrike is not required, rated average Life is 40,000 Hours.

Features

  • Extra ArcTube Offers Light Instantly after momentary power Interruption and will provide 80% light output within 1–2 Minutes.

  • Operateson standard HPS ballasts and auxiliary equipments.

Applications

  • Ideal for security lighting, roadway lighting, warehouse lighting, and industrial applications.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ceramalux Instant Restrike en_AA pdf 161.6 kB

Visuals

Family-Photographs-Ceramalux Instant Restrike
Multiple assets - Visuals