Philips Ceramalux ALTO Non-Cycling

Reduce maintenance costs

Products

C70S62/ALTO NC HPS 1/12PK
928601155990
C150S55/ALTO NC HPS 1/12PK
928601156090
C250S50/ALTO NC HPS 1/12PK
928601156190

Product family information

Description

Philips Ceramalux High Pressure Sodium Non-Cycling Lamps are a better value than standard high pressure sodium lamps, with longer life and reduced maintenance cost.

Benefits

  • More resistant to outages caused by vibration and line voltage fluctuations.

  • 90% lumen maintenance.

Features

  • Rated average life of 30,000 hours*

  • Direct replacement for standard HPS lamps

Applications

  • Ideal for street and roadway lighting, parking lots and garages, warehouses and manufacturing facilities where lower maintenance costs are desired.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ceramalux ALTO Non-Cycling en_AA pdf 164.7 kB

Visuals

Family-Photographs-Ceramalux ALTO Non-Cycling
Multiple assets - Visuals