Global - English

Philips Switch Start Metal Halide Standard

Switch Start Metal Halide Standard

Products

MH175/U/M 12PK
928601122311
MH175/U 12PK
928601150313
MH175/C/U 12PK
928601150403
MH250/U 1/12PK
928601150813
MH400/U 1/6PK
928601172301
MH1500/U 1/6PK
928601179401

Product family information

Description

High performance, Long life and Superior light quality. A compact, energy efficient metal halide lamp that provides crisp, sparkling light wih long life and high efficiency.

Features

  • Long life up to 20,000 hours for 360 and 400 watt lamps.

  • Up to 100 lumens per watt.

Applications

  • Ideal for industrial and retail high/low bays, and parking lots.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Switch Start Metal Halide Standard en_AA pdf 456.5 kB

Visuals

Family-Photographs-Switch Start Metal Halide Standard
Multiple assets - Visuals