Global - English

Philips Switch Start Metal Halide Protected

Switch Start Metal Halide Protected

Products

MP1000/BU 6PK
928601179601

Product family information

Description

An efficient, protected "O" rated lighting solution that is suitable for open-rated fixtures. Ideal for both indoor and outdoor applications.

Benefits

  • Available in various bases and wattages.

Features

  • Protective quartz shroud provides extra level of safety - shrouded arc tube for “O” open fixture rating.

  • No shut-off required- Ideal for 24-hours a day, 7-days a week operations (relamp fixtures at or before the end of rated life)

Applications

  • Ideal for manufacturing facilities, retail establishments and warehouses.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Switch Start Metal Halide Protected en_AA pdf 378.5 kB

Visuals

Family-Photographs-Switch Start Metal Halide Protected
Multiple assets - Visuals