Philips T5 TuffGuard Coated

Outstanding performance and reliability

Products

Product family information

Description

When you select Philips TuffGuard™ Fluorescent lamp with ALTO® lamp technology, you are reducing the impact on the environment, while the coating helps to protect your customers, employees, and reputation. Philips TuffGuard™ fluorescent lamps meet sustainability requirements because they reduce the impact on the environment with low mercury, energy efficiency and long life.The patented green endcaps mean you're using ALTO low-mercury technology. The 16 mils thick coating on TuffGuard™ fluorescent lamps forms a protective seal from end to end and is guaranteed to last the average rated life of the lamp under specific conditions

Benefits

  • Sustainable Lighting Solution - Philips TuffGuard lamps reduce the impact on the environment with low mercury.

  • Energy Efficient for a greener, brighter future

Features

  • Keeps broken glass contained.

  • Coating will not yellow, crack, or flake.

Applications

  • Ideal for food processing/services, manufacturing, and hospitals

Warning & Safety

  • All HO lamps recommended for use only in open fixtures.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet T5 TuffGuard Coated en_AA pdf 168.7 kB

Visuals

Family-Photographs-T5 TuffGuard Coated
Multiple assets - Visuals