Philips MASTER TL5 High Efficiency Eco

The world's most efficient fluorescent lighting

Products

Product family information

Description

This extremely efficient TL5 lamp (tube diameter 16 mm) saves considerable energy by simple lamp-for-lamp replacement. The TL5 HE Eco lamp offers excellent lumen maintenance and color rendering. Application areas vary from offices and industry to schools and retail environments.

Benefits

  • Up to 10 % energy saving with simply changing the lamp

  • The same quality of light as compared with MASTER TL5 HE lamps

Features

  • High lamp efficacies up to 114 lm/W

  • Up to 10% power reduction in comparison with standard MASTER TL5 HE lamps

Applications

  • Ideally suited for recessed, surface-mounted and suspended luminaires e.g. in offices, shops, schools, public buildings and industry (low ceiling), wherever high-quality, energy-efficient lighting is required

Warning & Safety

  • A reduction in energy consumption is only achieved with current-controlled gear.

  • The lamps operate perfectly with power-controlled gear, but in that case the light output can be up to 10% higher.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER TL5 High Efficiency Eco en_AA pdf 206.2 kB

Visuals

Family-Photographs-MASTER TL5 High Efficiency Eco
Multiple assets - Visuals