Philips U-Bent Rapid Start T8

Environmentally Responsible Lamps

Products

Product family information

Description

Philips leads the industry with the lowest level mercury technology. Reducing the mercury level (source reduction) during the manufacturing phase is essential to creating products that are less harmful to the environment.

Benefits

  • Sustainable Lighting Solution with ALTO Lamp Technology - low mercury and energy efficient.

  • 95% Lumen Maintenance.

Features

  • Full Line of 6" Leg Spacing.

  • Outstanding Lumen Performance.

Applications

  • Ideal for commercial applications with 2' x 2' fixtures.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet U-Bent Rapid Start T8 en_AA pdf 373.9 kB

Visuals

Family-Photographs-U-Bent Rapid Start T8
Multiple assets - Visuals