Philips PLUS T8 Slimline

Long Life, Environmentally-Responsible Lamps

Products

Product family information

Description

Philips leads the industry with the lowest level mercury technology. Reducing the mercury level (source reduction) during the manufacturing phase is essential to creating products that are less harmful to the environment.

Benefits

  • Sustainable lighting solution - Reduces the impact on the environment—low mercury and energy efficient.

  • Outstanding lumen maintenance - 95%.

Features

  • Long Life–Up to 30,000 hours rated average life.

  • T8 lamps means reduced maintenance and disposal costs.

Applications

  • Ideal for applications where long life is important.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PLUS T8 Slimline en_AA pdf 153.2 kB

Visuals

Family-Photographs-PLUS T8 Slimline
Multiple assets - Visuals