Philips PLUS T8 High Output

Reduce your maintenance costs

Products

Product family information

Description

Philips PLUS T8 High Output 8-foot fluorescent lamps reduce the impact on the environment by offering long life and low mercury.

Benefits

  • Low mercury - only 4.4 mg per lamps.

  • 24 month Warranty Period.

Features

  • Extends the relamping cycle which reduces maintenance and disposal costs.

  • PLUS T8 HO 8-foot has the longest rated average life in the industry.

Applications

  • Ideal for industrial applications requiring longer life.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PLUS T8 High Output en_AA pdf 230.3 kB

Visuals

Family-Photographs-PLUS T8 High Output
Multiple assets - Visuals