Philips MASTER TL-D Secura

Shatterfree fluorescent lighting

Products

Product family information

Description

This TL-D lamp has a protective coating that keeps glass and lamp components together in the event of accidental breakage. The lamp is easily identifiable by a blue ring at one end. Application areas are all places where glass shatters can disturb operations and can have an impact on product and people safety, e.g. the food and beverage industry. The lamp has a Teflon coating . It is compliant with HACCP regulations.

Benefits

  • Special protective coating around the lamp prevents products from contamination in case of accidental lamp breakage, easily recognized in audit situation by one blue ring at one end

  • The protective coating has a high temperature-resistance and no degradation to be expected under influence of temperature or UV within specified lamp life (50% failures @ 3 hrs switching cycle)

Features

  • Protective coating (Surlyn) around the lamp, indicated by two blue rings at one lamp end. This lamp is NOT meant for application in closed luminaires

  • Fully compliant with IEC 61549 - Fragment Retention Lamp Standard and with relevant standards in the food industry, such as HACCP and ISO 22000

Applications

  • For use where contamination resulting from lamp breakage must be prevented, e.g. in food preparation, health care, pharmaceuticals, cleanrooms etc.
  • Suitable for use in environments with increased risk of breakage, e.g. sports halls
  • Suitable for use in environments where UV emission should be reduced (museums, libraries, archives, food industry, fashion shops, etc.)

Warning & Safety

  • Not suitable for closed luminaires (as indicated by two blue rings)

  • Recommended use in combination with self-stopping lamp control system

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER TL-D Secura en_AA pdf 150.3 kB

Visuals

Family-Photographs-MASTER TL-D Secura
Multiple assets - Visuals