Product family information
Description
MasterColor Ceramic Metal Halide ED-17 Elite lamps provide excellen lumen maintenance and outstanding performance over time in the familiar ED-17 lamp shape.
Benefits
Universal operation position
Excellent lumen maintenance
Features
Color stability over life within +/- 200K
Lamp to lamp color consistency over life
Applications
Warning & Safety
R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)