Global - English

Philips PL-T Triple 4-Pin Base

Low mercury, energy savings.

Products

Product family information

Description

Philips Linear Compact Fluorescent Lamps offer designers, specifiers and end-users new levels of efficiencies and versatility in sizes,configurations and application possibilities. With so many elegant fixtures available to complement their small size, high light output and advanced technology, Philips Energy Advantage lamps are fast becoming the preferred choice when maximum effciency and sleek design solutions are required.

Benefits

  • Extend your relamp cycles and reduce your maintenance costs with 12,000 hours rated average life (3 hrs per start) and 20,000 hours rated average life (12 hrs per start).

  • Better for the environment - only 1.4 mg of mercury per lamp.

Features

  • Temperature-independent lamp

  • Extended relamping cycles

Applications

  • Ideal for downlights in offices, hotels and retail environments

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PL-T Triple 4-Pin Base en_AA pdf 157.4 kB

Visuals

Family-Photographs-PL-T Triple 4-Pin Base
Multiple assets - Visuals