Global - English

Philips PL-C Cluster 2-Pin Base

High Color Rendering, High Efficacy, Long Life Lamps

Products

Product family information

Description

Philips Linear Compact Fluorescent Lamps offer designers, specifiers and end-users new levels of efficiencies and versatility in sizes,configurations and application possibilities. With so many elegant fixtures available to complement their small size, high light output and advanced technology, Philips Energy Advantage lamps are fast becoming the preferred choice when maximum effciency and sleek design solutions are required.

Benefits

  • Enhanced performance - 80% light output between 55° and 127 F*

  • Sustainable lighting solution.

Features

  • Enhanced Performance

  • Quad Tube Design

Applications

  • Ideal for downlights and wall washers in general lighting; wall sconces in decorative lighting.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PL-C Cluster 2-Pin Base en_AA pdf 207.5 kB

Visuals

Family-Photographs-PL-C Cluster 2-Pin Base
Multiple assets - Visuals