Both regular and mini versions of the product will be available in European markets from September 15, 2025.
The Signify GreenVision Xceed Pro is a flexible road and street lighting solution that can adapt to different rural and urban applications. Its durable, modular design makes it easy to maintain and upgrade over time, while delivering excellent energy savings. With its high efficiency and thoughtfully engineered light distribution, it helps cities meet functional lighting needs while meeting energy conservation standards. Additionally, this range also considers environmentally sensitive road and street lighting areas and offers options for low blue spectrum color temperatures.
The Signify ActiStar, an advanced LED floodlight designed for outdoor areas and sports facilities, combines powerful performance with precise light projection control technology. Its unique adjustable module design reduces lighting pollution and allows for flexible lighting designs, allowing better visibility for both players and spectators. With options to suit projects of different sizes – from recreational facilities to large stadiums – it ensures reliable, high-quality lighting wherever it’s installed.
The Signify GreenVision Xceed Pro and the Signify ActiStar will be available in Asia, Australia, Africa and South America from September 15, 2025.
Harsh Chitale
 CEO of the Professional Business, Signify
As part of this launch, Signify has upgraded its website, www.signify.com, to be an information hub for its professional offerings, including luminaires, lamps, connected lighting software, and services. Earlier this year, the company also integrated Signify MyCreation and Signify Interact under the Signify brand.
For more information, click here.
Note to editors
Signify SunStay Pro gen2 mini
Product versions: Off-Grid (BLE-OG), Hybrid (BLE-Hy)
Driver: Combo Charge controller, Hybrid power supply unit
Luminous flux ranges: 600 up to 6,000 lm (16 LED versions). Actual lumen range depends on solar sizing for specific product version: Off-Grid >3 nights as per location & Hybrid 2 nights’ autonomy.
System Power: 3w to 45w
Luminaire efficiency: Up to 175 lm/W (depending on CCT or CRI versions)
Signify GreenVision Xceed Pro:
Up to 55000lm, 170 lm/w @ 4000K, together with Glass optic cover
100Khrs L80 @ Ta 50C, 100Khrs L90 @ Ta 35C
Wide driver choice (1-10V, StepDim, Dali, D4i; 240/277V)
NEMA socket option on top, Zhaga socket option on top and at bottom
Toolless maintenance; IP66; IK09
Tiltable spigot: ±15D for side entry, ±5D for post top
Circularity design: gear tray (ETO), modular PCBA and lens, etc.
Signify ActiStar:
Wattage package - 600/1200/1800W
CRI90 (CRI80/70 optional) Lens: Sports beam: S2/S3/S4/S5/S6/S7/S8
Lifetime: 100Khrs(L70B50@ ta45°C)
Compliances: CB/EMC/CE/SAA
Professional Marcom
Krithika Bollamma B C
Tel: +91 8123479307
Signify (Euronext: LIGHT) is the world leader in lighting for professionals and consumers. We unlock the extraordinary potential of light for brighter lives and a better world. Our advanced products, systems and data-enabled services deliver business value and transform life in homes, buildings and public spaces. In 2024, we had sales of EUR 6.1 billion, approximately 29,000 employees and a presence in over 70 countries. We feature in the Dow Jones Sustainability World Index and hold the EcoVadis Platinum rating, placing in the top one percent of companies assessed. News from Signify can be found in the Newsroom, on LinkedIn, Instagram and X. Information for investors is located on the Investor Relations page.
  
Signify global brands include: Philips, Philips Hue, WiZ, Interact, ColorKinetics, Dynalite, Telensa, Signify myCreation, Signify BrightSites, NatureConnect, Trulifi.


September 15, 2025
Signify strengthens professional lighting portfolio with new street and sports lighting products