Related website
This product works with Dynalite controls. Learn more...
Related website
This product works with Interact controls. Learn more...
Product family information
The Gardco EcoForm Gen-2 luminaire features narrow spectrum amber LEDs combined with special shielding, making it a wildlife friendly lighting solution. EcoForm features an innovative retrofit arm kit, simplifying site conversions to LED by eliminating the need to drill additional holes in most existing poles. Integral control systems available for further energy savings.
Benefits
Wildlife Friendly lighting with narrow spectrum LEDs
Maintain consistent aesthetics throughout the site with two housing sizes
A variety of mounting options available for new installs and retrofit applications including retrofit mounting styles
Deliver optimum light levels without over- or under- lighting with true 400W and 1000W HID equivalency
Enhanced long-term energy savings and personalized functionality with a full range of outdoor lighting controls
Features
Narrow spectrum amber LEDs (>590nm)
Type 2, 3, 4, 5, 5 Wide housing size available with 2, 3, or 4 LED modules
Standard arm mount, retrofit arm mount, slipfitter mount and wall mount available
Stylized, one piece die-cast aluminum housing with built in heat sink
IP66 rated optical assembly and IP65 rated electrical housing